IESNA:LM-63-2002
[TEST]P939930
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20584
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1877.7 1865.9 1841.3 1819.9 1814.6 1816.7 1823.1 1834.9 1845.6 1848.8
1849.9 1865.9 1899.1 1953.6 2044.6 2173 2329.2 2517.5 2758.2 3044.9
3370.2 3768.2 4250.7 4799.6 5390.2 6024.6 6633.4 6916.9 6501.8 5024.3
2733.6 771.4 236.4 140.2 80.2 33.2 0
1877.7 1871.3 1845.6 1824.2 1818.8 1819.9 1826.3 1838.1 1847.7 1850.9
1853.1 1870.2 1902.3 1960.1 2048.9 2178.3 2336.7 2526 2773.2 3059.9
3395.9 3805.6 4307.4 4844.5 5445.8 6096.3 6692.2 6949 6436.5 4911.9
2606.3 723.3 229 128.4 74.9 30 0
1877.7 1869.1 1844.5 1822 1812.4 1813.5 1816.7 1823.1 1827.4 1831.7
1838.1 1856.3 1890.5 1945.1 2035 2153.7 2305.6 2485.4 2717.5 3001.1
3355.2 3798.1 4318.1 4895.9 5495 6130.5 6730.7 7043.2 6663.3 5305.6
3149.8 1161.9 310.3 154.1 90.9 35.3 0
1877.7 1864.8 1841.3 1816.7 1803.9 1800.6 1802.8 1803.9 1803.9 1811.3
1822 1842.4 1876.6 1930.1 2007.1 2120.5 2271.4 2455.4 2687.6 2970
3353.1 3811 4395.2 5053.1 5727.2 6388.4 7005.7 7354.5 7161.9 6158.3
4228.2 2045.6 616.3 224.7 109.1 34.2 0
1877.7 1864.8 1842.4 1816.7 1800.6 1797.4 1799.6 1799.6 1799.6 1808.1
1827.4 1845.6 1874.5 1920.5 1990 2094.9 2246.8 2436.2 2669.4 2966.8
3359.5 3882.7 4557.8 5357 6178.7 6914.8 7508.6 7885.2 7930.1 7416.5
5914.4 3557.4 1510.7 385.2 129.5 30 0
1877.7 1861.6 1839.2 1813.5 1796.4 1793.2 1796.4 1800.6 1800.6 1809.2
1829.5 1844.5 1867 1916.2 1990 2094.9 2242.5 2436.2 2673.7 2987.2
3396.9 3959.7 4715.1 5636.2 6571.3 7383.4 7978.2 8421.2 8692.9 8519.6
7384.5 5184.7 2483.2 780 165.8 38.5 0
1877.7 1864.8 1841.3 1814.6 1797.4 1793.2 1795.3 1799.6 1799.6 1808.1
1827.4 1847.7 1876.6 1923.7 1996.4 2103.4 2253.2 2441.5 2676.9 2974.3
3367 3891.2 4569.5 5357 6170.1 6922.3 7542.8 7975 8032.8 7467.9
6050.3 3694.4 1451.9 374.5 108.1 28.9 0
1877.7 1867 1844.5 1817.8 1800.6 1796.4 1799.6 1802.8 1806 1814.6
1828.5 1850.9 1887.3 1941.9 2020 2128 2281 2467.2 2699.4 2990.4
3375.5 3861.3 4448.6 5089.5 5745.4 6407.6 7035.7 7387.7 7146.9 6206.5
4349.1 2090.6 623.8 234.3 111.3 34.2 0
1877.7 1870.2 1846.6 1821 1807.1 1804.9 1809.2 1817.8 1825.3 1832.7
1842.4 1861.6 1899.1 1957.9 2045.6 2166.5 2317.4 2500.4 2729.3 3006.4
3357.3 3792.8 4303.1 4860.6 5442.6 6071.7 6690.1 7001.4 6674 5550.6
3507.1 1378 394.8 188.3 100.6 40.7 0
1877.7 1872.3 1847.7 1822 1810.3 1809.2 1816.7 1831.7 1844.5 1852
1859.5 1878.7 1914.1 1974 2066 2195.4 2353.8 2545.3 2780.7 3065.3
3394.8 3804.6 4276.4 4806 5368.8 5992.5 6586.3 6819.5 6378.7 4951.5
2713.3 817.4 249.3 126.2 67.4 26.7 0
1877.7 1871.3 1847.7 1822 1810.3 1810.3 1817.8 1831.7 1845.6 1852
1858.4 1874.5 1910.8 1967.5 2058.5 2184.7 2342 2542.1 2778.5 3048.1
3372.3 3765 4234.7 4767.5 5304.6 5928.3 6535 6821.7 6449.4 5100.2
2889.8 908.3 263.2 136.9 70.6 24.6 0
